Fiber Optic Connectivity

Reverse Polarity LC UniBoot, Duplex Clip, Bulk Pack, orange

  • Part Number: TRIGGER-BP-U-E
  • Units per Delivery: 100/1
All reverse polarity uniboot LC duplex connectors come with a clip that is removable. Corning offers a total of 10 colors to allow for easy link identification or fabric segmentation.

Spider Fan-Out Kit Insert, 3.0 mm, 900 µm, 6 F, orange

  • Part Number: INS-06F-900-3-O
  • Units per Delivery: 1/1
Corning spider fan-out kits provide a low-cost furcation option for multifiber cables. Offering the end user simple step-by-step assembly, these kits are designed for factory and field furcation of 4- to 24-fiber tight-buffered and loose tube non-armored cables into 2.0 or 2.9...

Ribbon Cable Spider Fan-Out Kit Insert, Horizontal, orange

  • Part Number: INS-24F-RIB-H-O
  • Units per Delivery: 5/1
Corning ribbon cable spider fan-out kits provide a low-cost termination option. Offering the end user simple step-by-step assembly, these kits are designed for factory and field termination of single tube, non-armored ribbon cables with 24 to 96 fibers. Installation of the kit...

Ribbon Cable Spider Fan-Out Kit Insert, Vertical, orange

  • Part Number: INS-24F-RIB-V-O
  • Units per Delivery: 5/1
Corning ribbon cable spider fan-out kits provide a low-cost termination option. Offering the end user simple step-by-step assembly, these kits are designed for factory and field termination of single tube, non-armored ribbon cables with 24 to 96 fibers. Installation of the kit...

Spider Fan-Out Kit Insert, 2.0 mm, 250 µm, 6 F, orange

  • Part Number: INS-06F-250-2-O
  • Units per Delivery: 1/1
Corning spider fan-out kits provide a low-cost furcation option for multifiber cables. Offering the end user simple step-by-step assembly, these kits are designed for factory and field furcation of 4- to 24-fiber tight-buffered and loose tube non-armored cables into 2.0 or 2.9...

Spider Fan-Out Kit Insert, 3.0 mm, 250 µm, 6 F, orange

  • Part Number: INS-06F-250-3-O
  • Units per Delivery: 1/1
Corning spider fan-out kits provide a low-cost furcation option for multifiber cables. Offering the end user simple step-by-step assembly, these kits are designed for factory and field furcation of 4- to 24-fiber tight-buffered and loose tube non-armored cables into 2.0 or 2.9...
  • Product Compare