Fiber Optic Connectivity

Boot Clip, 90 Degree, Bulk pack, metal

  • Part Number: BOOTCLIP-BP100
  • Units per Delivery: 100/1

Anaerobic Connector Installation Tool Kit, for Anaerobic and Anaerobic Glass-Insert Connectors (GIC)

  • Part Number: TKT-ANAEROBIC2
  • Units per Delivery: 1/1
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with ...

Anaerobic Connector Installation Tool Kit, Consumables for up to 500 connectors

  • Part Number: TKT-ANAEROBIC2-C
  • Units per Delivery: 1/1
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with ...
  • Product Compare