Fiber Optic Connectivity

Anaerobic Connector Tool Kit Accessories, Universal Polishing Puck

  • Part Number: 2104020-01
  • Units per Delivery: 1/1
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with ...

Boot, Right Angle, 3.0 mm, white

  • Part Number: 95-400-13-BPW-NL
  • Units per Delivery: 100/1

Boot, Right Angle, 3.0 mm, blue

  • Part Number: 95-400-13-BPN-NL
  • Units per Delivery: 100/1

Boot, Right Angle, 3.0 mm, red

  • Part Number: 95-400-13-BPR-NL
  • Units per Delivery: 100/1

Boot, Right Angle, 3.0 mm, black

  • Part Number: 95-400-13-BPB-NL
  • Units per Delivery: 100/1

Boot, Right Angle, 3.0 mm, green

  • Part Number: 95-400-13-BPG-NL
  • Units per Delivery: 100/1

Crimp Band for ST® Compatible/FC/SC Connectors, Bulk pack, 3.0 mm

  • Part Number: 95-400-09-BP3
  • Units per Delivery: 100/1
A wide variety of crimp bands are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications.

Crimp Band for ST® Compatible/FC/SC Connectors, Bulk pack, 1.6 mm and 2.0 mm

  • Part Number: 95-400-09-BP26
  • Units per Delivery: 100/1
A wide variety of crimp bands are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications.

Dust Cap, Connector, ST® Compatible/FC/SC, bulk pack, 2.5 mm

  • Part Number: 95-400-14-BP
  • Units per Delivery: 100/1
  • Product Compare