Fiber Optic Connectivity

Buffer Tube Fan-Out Kit, outdoor, 12 F, 25-in legs

  • Part Number: FAN-OD25-12
  • Units per Delivery: 1/1
Corning outdoor buffer tube fan-out kits provide the ultimate solution for the field installation of connectors for the termination of 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out solution. The compact des...

Buffer Tube Fan-Out Kit, outdoor, 12 F, 47-in Legs

  • Part Number: FAN-OD47-12
  • Units per Delivery: 1/1
Corning outdoor buffer tube fan-out kits provide the ultimate solution for the field installation of connectors for the termination of 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out solution. The compact des...

Buffer Tube Fan-Out Kit, outdoor, 6 F, 47-in legs

  • Part Number: FAN-OD47-06
  • Units per Delivery: 1/1
Corning outdoor buffer tube fan-out kits provide the ultimate solution for the field installation of connectors for the termination of 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out solution. The compact des...

Buffer Tube Fan-Out Kit, outdoor, 6 F, 25-in legs

  • Part Number: FAN-OD25-06
  • Units per Delivery: 1/1
Corning outdoor buffer tube fan-out kits provide the ultimate solution for the field installation of connectors for the termination of 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out solution. The compact des...

ROC™ Furcation Kit, Outdoor, 1 F, 24 in

  • Part Number: FAN-BT24-01-ROC
  • Units per Delivery: 1/1
Corning ROC™ cable furcation kit is specifically designed for the strain relief and furcation of Corning ROC cable. This furcation kit is ideal for those users who want to install connectors in the field. The kit provides a compact, easy-to-install solution and requires no add...

Network Interface Device (NID) Furcation Kit, Outdoor, 1 F, 34 in

  • Part Number: FAN-BT34-01-NID
  • Units per Delivery: 1/1
Corning network interface device (NID) furcation kit is specifically designed for the strain-relief and furcation of Corning flat drop cable. This furcation kit provides the ultimate solution for those users who want to field install connectors. The kit provides the most compa...
  • Product Compare