Fiber Optic Connectivity

  • Viewing 1-25 of 70
  • Items per page 

UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM2), Blue

  • Part Number: 95-050-KN-Z
  • Units per Delivery: 1/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...

Fiber Optic Housing Kit, MTP® (pinned), Bare Ribbon with boot, bulk pack, multimode (OM2), black

  • Part Number: 94-115-35-BPRB
  • Units per Delivery: 50/1
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density con...

Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black

  • Part Number: ADP-DLC0-CCBRC-CLS
  • Units per Delivery: 50/1
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly...

Fiber Optic Housing Kit, MTP® (pinned), MIC® 250 Cable with boot, bulk pack, multimode (OM2), black

  • Part Number: 94-115-45-BPDC
  • Units per Delivery: 50/1
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density con...

Connector Boots, MT-RJ, 3.0 mm, Bulk pack, 50 µm multimode (OM2), black

  • Part Number: 95-400-29-BP3B
  • Units per Delivery: 100/1
A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard c...

Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), White

  • Part Number: 95-051-98-SP-KW
  • Units per Delivery: 1/1
Corning anaerobic-cured keyed connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cure convenience of anaerobic adhesive ...

UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM2), Yellow

  • Part Number: 95-050-KY-Z
  • Units per Delivery: 25/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...

Fiber Optic Housing Kit, MTP® (non-pinned), Ribbon Interconnect Cable with jacketed cable boot, bulk pack, multimode (OM2), black

  • Part Number: 94-115-21-BPJB
  • Units per Delivery: 50/1
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density con...

UniCam® Connector, SC, 50 µm multimode (OM2)

  • Part Number: 95-050-40
  • Units per Delivery: 1/1
Corning UniCam® SC connectors offer optical performance in a fast, easy field-termination solution ideal for fiber-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fiber optic networks to be inst...

Fiber Optic Adapter, ST® Compatible to SC Duplex, Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black

  • Part Number: ADP-DSCS-CCBFL-NLS
  • Units per Delivery: 50/1
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly...

UniCam® Connector, ST® compatible, Organizer Pack, 50 µm multimode (OM2)

  • Part Number: 95-050-51-Z
  • Units per Delivery: 25/1
Corning UniCam® ST connectors offer optical performance in a fast, easy field-termination solution ideal for fiber-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fiber optic networks to be inst...

UniCam® Connector, ST® compatible, Organizer Pack, 50 µm multimode (OM2)

  • Part Number: 95-050-50-Z
  • Units per Delivery: 25/1
Corning UniCam® ST connectors offer optical performance in a fast, easy field-termination solution ideal for fiber-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fiber optic networks to be inst...

UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM2), Black

  • Part Number: 95-050-KB-Z
  • Units per Delivery: 1/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...

Fiber Optic Adapter, MT-RJ Duplex, Reduced-Flange Mount, 50 µm multimode (OM2), black

  • Part Number: ADP-DMTR-CNBRF-CLS
  • Units per Delivery: 50/1
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly...

Fiber Optic Housing Kit, MTP® (pinned), Ribbon Interconnect Cable with jacketed cable boot, bulk pack, multimode (OM2), black

  • Part Number: 94-115-25-BPJB
  • Units per Delivery: 50/1
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density con...

Fiber Optic Housing Kit, MTP® (non-pinned), Bare Ribbon with boot, bulk pack, multimode (OM2), black

  • Part Number: 94-115-31-BPRB
  • Units per Delivery: 50/1
The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density con...

Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), Black

  • Part Number: 95-051-98-SP-KB
  • Units per Delivery: 1/1
Corning anaerobic-cured keyed connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cure convenience of anaerobic adhesive ...

UniCam® Secure Keyed LC Connector, 50 µm multimode (OM2), Blue

  • Part Number: 95-050-KN
  • Units per Delivery: 1/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...

Anaerobic Connector, LC, 50 µm multimode (OM2)

  • Part Number: 95-051-98-SP
  • Units per Delivery: 1/1
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with ...

Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), Green

  • Part Number: 95-051-98-SP-KG
  • Units per Delivery: 1/1
Corning anaerobic-cured keyed connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cure convenience of anaerobic adhesive ...

Connector Boots, SC, 3.0 mm, Bulk pack, 50 µm multimode (OM2), black

  • Part Number: 95-400-31-BP3B
  • Units per Delivery: 100/1
A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard c...

Connector Boots, ST® Compatible/FC, 1.6 mm / 2.0 mm, Bulk pack, 50 µm multimode (OM2), black

  • Part Number: 95-400-32-BP2B
  • Units per Delivery: 100/1
A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard c...

Connector Boots, ST® Compatible/FC, 3.0 mm, Bulk pack, 50 µm multimode (OM2), black

  • Part Number: 95-400-32-BP3B
  • Units per Delivery: 100/1
A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard c...

UniCam® Secure Keyed LC Connector, 50 µm multimode (OM2), Yellow

  • Part Number: 95-050-KY
  • Units per Delivery: 1/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...

UniCam® Secure Keyed LC Connector, 50 µm multimode (OM2), Green

  • Part Number: 95-050-KG
  • Units per Delivery: 1/1
Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physica...
  • Product Compare