FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser

FREEDM<sup>®</sup> Loose Tube, Gel-Free, Interlocking Armored Cable, Riser

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser

Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedness and superior crush resistance, these cables are ideal for industrial and heavy traffic areas and installations requiring extra protection for optical cables and for high-fiber-count trunking applications in areas with limited conduit or vault space. The riser rating precludes the need for a transition splice when entering the building.

These cables are protected against water penetration by innovative waterblocking tapes and yarns that swell to absorb water without the use of messy gels to provide more efficient and craft-friendly cable preparation. This waterblocking technology makes cable access easier and simplifies the use of buffer tube fan-out kits. The buffer tubes and fibers in each tube are color coded for quick, easy identification. The SZ-stranded, loose tube design isolates fibers from installation, environmental rigors and allows for easy mid-span access. The cable design is also National Electrical Code® (NEC®) listed (OFCR and FT-4).

The flexible, interlocking armored design offers over seven times the crush protection compared to unarmored cables (as characterized to ICEA-696) and allows easy one-step installation which reduces the overall installation costs. The UV-resistant, flame-retardant jacket is rugged and easy to strip.

Note: This cable is available in 12 different jacket colors blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables while still providing all of the required environmental protection of an indoor/outdoor cable jacket. Black is the standard jacket color using the part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 012TUF-T4191DA112 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 12
 024TUF-T4191DA124 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 24
 036TUF-T4191DA136 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 36
 048TUF-T4191DA148 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 48
 060TUF-T4191DA160 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 60
 072TUF-T4191DA172 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 72
 096TUF-T4191DA196 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 96
 144TUF-T4191DA1144 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 144
 192TUF-T4191DA1192 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 192
 216TUF-T4191DA1216 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 216
 240TUF-T4191DA1240 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 240
 288TUF-T4191DA1288 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 288
 012TUF-T4190DA112 F, 50 µm multimode (OM4) 50 µm MM (OM4) 12
 024TUF-T4190DA124 F, 50 µm multimode (OM4) 50 µm MM (OM4) 24
 036TUF-T4190DA136 F, 50 µm multimode (OM4) 50 µm MM (OM4) 36
 048TUF-T4190DA148 F, 50 µm multimode (OM4) 50 µm MM (OM4) 48
 060TUF-T4190DA160 F, 50 µm multimode (OM4) 50 µm MM (OM4) 60
 072TUF-T4190DA172 F, 50 µm multimode (OM4) 50 µm MM (OM4) 72
 096TUF-T4190DA196 F, 50 µm multimode (OM4) 50 µm MM (OM4) 96
 144TUF-T4190DA1144 F, 50 µm multimode (OM4) 50 µm MM (OM4) 144
 192TUF-T4190DA1192 F, 50 µm multimode (OM4) 50 µm MM (OM4) 192
 216TUF-T4190DA1216 F, 50 µm multimode (OM4) 50 µm MM (OM4) 216
 240TUF-T4190DA1240 F, 50 µm multimode (OM4) 50 µm MM (OM4) 240
 288TUF-T4190DA1288 F, 50 µm multimode (OM4) 50 µm MM (OM4) 288
 012TUF-T4180DA112 F, 50 µm multimode (OM3) 50 µm MM (OM3) 12
 024TUF-T4180DA124 F, 50 µm multimode (OM3) 50 µm MM (OM3) 24
 036TUF-T4180DA136 F, 50 µm multimode (OM3) 50 µm MM (OM3) 36
 048TUF-T4180DA148 F, 50 µm multimode (OM3) 50 µm MM (OM3) 48
 060TUF-T4180DA160 F, 50 µm multimode (OM3) 50 µm MM (OM3) 60
 072TUF-T4180DA172 F, 50 µm multimode (OM3) 50 µm MM (OM3) 72
 096TUF-T4180DA196 F, 50 µm multimode (OM3) 50 µm MM (OM3) 96
 144TUF-T4180DA1144 F, 50 µm multimode (OM3) 50 µm MM (OM3) 144
 192TUF-T4180DA1192 F, 50 µm multimode (OM3) 50 µm MM (OM3) 192
 216TUF-T4180DA1216 F, 50 µm multimode (OM3) 50 µm MM (OM3) 216
 240TUF-T4180DA1240 F, 50 µm multimode (OM3) 50 µm MM (OM3) 240
 288TUF-T4180DA1288 F, 50 µm multimode (OM3) 50 µm MM (OM3) 288
 012TUF-T4131DA112 F, 50 µm multimode (OM2) 50 µm MM (OM2) 12
 024TUF-T4131DA124 F, 50 µm multimode (OM2) 50 µm MM (OM2) 24
 036TUF-T4131DA136 F, 50 µm multimode (OM2) 50 µm MM (OM2) 36
 048TUF-T4131DA148 F, 50 µm multimode (OM2) 50 µm MM (OM2) 48
 060TUF-T4131DA160 F, 50 µm multimode (OM2) 50 µm MM (OM2) 60
 072TUF-T4131DA172 F, 50 µm multimode (OM2) 50 µm MM (OM2) 72
 096TUF-T4131DA196 F, 50 µm multimode (OM2) 50 µm MM (OM2) 96
 144TUF-T4131DA1144 F, 50 µm multimode (OM2) 50 µm MM (OM2) 144
 192TUF-T4131DA1192 F, 50 µm multimode (OM2) 50 µm MM (OM2) 192
 216TUF-T4131DA1216 F, 50 µm multimode (OM2) 50 µm MM (OM2) 216
 240TUF-T4131DA1240 F, 50 µm multimode (OM2) 50 µm MM (OM2) 240
 288TUF-T4131DA1288 F, 50 µm multimode (OM2) 50 µm MM (OM2) 288
 012KUF-T4130DA112 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 12
 024KUF-T4130DA124 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 24
 036KUF-T4130DA136 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 36
 048KUF-T4130DA148 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 48
 060KUF-T4130DA160 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 60
 072KUF-T4130DA172 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 72
 096KUF-T4130DA196 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 96
 144KUF-T4130DA1144 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 144
 192KUF-T4130DA1192 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 192
 216KUF-T4130DA1216 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 216
 240KUF-T4130DA1240 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 240
 288KUF-T4130DA1288 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 288
 012EUF-T4101DA112 F, Single-mode (OS2) Single-mode (OS2) 12
 024EUF-T4101DA124 F, Single-mode (OS2) Single-mode (OS2) 24
 036EUF-T4101DA136 F, Single-mode (OS2) Single-mode (OS2) 36
 048EUF-T4101DA148 F, Single-mode (OS2) Single-mode (OS2) 48
 060EUF-T4101DA160 F, Single-mode (OS2) Single-mode (OS2) 60
 072EUF-T4101DA172 F, Single-mode (OS2) Single-mode (OS2) 72
 096EUF-T4101DA196 F, Single-mode (OS2) Single-mode (OS2) 96
 144EUF-T4101DA1144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EUF-T4101DA1192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EUF-T4101DA1216 F, Single-mode (OS2) Single-mode (OS2) 216
 240EUF-T4101DA1240 F, Single-mode (OS2) Single-mode (OS2) 240
 288EUF-T4101DA1288 F, Single-mode (OS2) Single-mode (OS2) 288
  • Product Compare