ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology

ALTOS<sup>®</sup> Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess<sup>®</sup> Technology

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology

Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free loose tube design simplifies removal of the cable jacket reducing cable end access time by at least 50 percent. Equally important is the overall reduction in risk of inadvertent fiber damage and risk to installers from sharp cable access tools. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no clean up is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. A variety of fiber types are available including 62.5 µm and 50 µm, single-mode and hybrid versions, as well as fibers with Gigabit and 10 Gigabit Ethernet performance.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 012ZU4-T4722D2012 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 12
 288ZU4-T4722D20288 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 288
 002EU4-T4701D202 F, Single-mode (OS2) Single-mode (OS2) 2
 024ZU4-T4722D2024 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 24
 004EU4-T4701D204 F, Single-mode (OS2) Single-mode (OS2) 4
 006EU4-T4701D206 F, Single-mode (OS2) Single-mode (OS2) 6
 012EU4-T4701D2012 F, Single-mode (OS2) Single-mode (OS2) 12
 024EU4-T4701D2024 F, Single-mode (OS2) Single-mode (OS2) 24
 036EU4-T4701D2036 F, Single-mode (OS2) Single-mode (OS2) 36
 048EU4-T4701D2048 F, Single-mode (OS2) Single-mode (OS2) 48
 060EU4-T4701D2060 F, Single-mode (OS2) Single-mode (OS2) 60
 072EU4-T4701D2072 F, Single-mode (OS2) Single-mode (OS2) 72
 096EU4-T4701D2096 F, Single-mode (OS2) Single-mode (OS2) 96
 144EU4-T4701D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EU4-T4701D20192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EU4-T4701D20216 F, Single-mode (OS2) Single-mode (OS2) 216
 288EU4-T4701D20288 F, Single-mode (OS2) Single-mode (OS2) 288
 002EU4-T4700D202 F, Single-mode (OS2) Single-mode (OS2) 2
 004EU4-T4700D204 F, Single-mode (OS2) Single-mode (OS2) 4
 006EU4-T4700D206 F, Single-mode (OS2) Single-mode (OS2) 6
 012EU4-T4700D2012 F, Single-mode (OS2) Single-mode (OS2) 12
 024EU4-T4700D2024 F, Single-mode (OS2) Single-mode (OS2) 24
 036EU4-T4700D2036 F, Single-mode (OS2) Single-mode (OS2) 36
 048EU4-T4700D2048 F, Single-mode (OS2) Single-mode (OS2) 48
 060EU4-T4700D2060 F, Single-mode (OS2) Single-mode (OS2) 60
 072EU4-T4700D2072 F, Single-mode (OS2) Single-mode (OS2) 72
 096EU4-T4700D2096 F, Single-mode (OS2) Single-mode (OS2) 96
 144EU4-T4700D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EU4-T4700D20192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EU4-T4700D20216 F, Single-mode (OS2) Single-mode (OS2) 216
 288EU4-T4700D20288 F, Single-mode (OS2) Single-mode (OS2) 288
 002KU4-T4730D202 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 2
 004KU4-T4730D204 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 4
 006KU4-T4730D206 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 6
 012KU4-T4730D2012 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 12
 024KU4-T4730D2024 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 24
 036KU4-T4730D2036 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 36
 048KU4-T4730D2048 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 48
 060KU4-T4730D2060 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 60
 072KU4-T4730D2072 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 72
 096KU4-T4730D2096 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 96
 144KU4-T4730D20144 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 144
 192KU4-T4730D20192 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 192
 216KU4-T4730D20216 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 216
 288KU4-T4730D20288 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 288
 002TU4-T4731D202 F, 50 µm multimode (OM2) 50 µm MM (OM2) 2
 004TU4-T4731D204 F, 50 µm multimode (OM2) 50 µm MM (OM2) 4
 006TU4-T4731D206 F, 50 µm multimode (OM2) 50 µm MM (OM2) 6
 012TU4-T4731D2012 F, 50 µm multimode (OM2) 50 µm MM (OM2) 12
 024TU4-T4731D2024 F, 50 µm multimode (OM2) 50 µm MM (OM2) 24
 036TU4-T4731D2036 F, 50 µm multimode (OM2) 50 µm MM (OM2) 36
 048TU4-T4731D2048 F, 50 µm multimode (OM2) 50 µm MM (OM2) 48
 060TU4-T4731D2060 F, 50 µm multimode (OM2) 50 µm MM (OM2) 60
 072TU4-T4731D2072 F, 50 µm multimode (OM2) 50 µm MM (OM2) 72
 096TU4-T4731D2096 F, 50 µm multimode (OM2) 50 µm MM (OM2) 96
 144TU4-T4731D20144 F, 50 µm multimode (OM2) 50 µm MM (OM2) 144
 192TU4-T4731D20192 F, 50 µm multimode (OM2) 50 µm MM (OM2) 192
 216TU4-T4731D20216 F, 50 µm multimode (OM2) 50 µm MM (OM2) 216
 288TU4-T4731D20288 F, 50 µm multimode (OM2) 50 µm MM (OM2) 288
 002TU4-T4780D202 F, 50 µm multimode (OM3) 50 µm MM (OM3) 2
 004TU4-T4780D204 F, 50 µm multimode (OM3) 50 µm MM (OM3) 4
 006TU4-T4780D206 F, 50 µm multimode (OM3) 50 µm MM (OM3) 6
 012TU4-T4780D2012 F, 50 µm multimode (OM3) 50 µm MM (OM3) 12
 024TU4-T4780D2024 F, 50 µm multimode (OM3) 50 µm MM (OM3) 24
 036TU4-T4780D2036 F, 50 µm multimode (OM3) 50 µm MM (OM3) 36
 048TU4-T4780D2048 F, 50 µm multimode (OM3) 50 µm MM (OM3) 48
 060TU4-T4780D2060 F, 50 µm multimode (OM3) 50 µm MM (OM3) 60
 072TU4-T4780D2072 F, 50 µm multimode (OM3) 50 µm MM (OM3) 72
 096TU4-T4780D2096 F, 50 µm multimode (OM3) 50 µm MM (OM3) 96
 144TU4-T4780D20144 F, 50 µm multimode (OM3) 50 µm MM (OM3) 144
 192TU4-T4780D20192 F, 50 µm multimode (OM3) 50 µm MM (OM3) 192
 216TU4-T4780D20216 F, 50 µm multimode (OM3) 50 µm MM (OM3) 216
 288TU4-T4780D20288 F, 50 µm multimode (OM3) 50 µm MM (OM3) 288
 002TU4-T4790D202 F, 50 µm multimode (OM4) 50 µm MM (OM4) 2
 004TU4-T4790D204 F, 50 µm multimode (OM4) 50 µm MM (OM4) 4
 006TU4-T4790D206 F, 50 µm multimode (OM4) 50 µm MM (OM4) 6
 012TU4-T4790D2012 F, 50 µm multimode (OM4) 50 µm MM (OM4) 12
 024TU4-T4790D2024 F, 50 µm multimode (OM4) 50 µm MM (OM4) 24
 036TU4-T4790D2036 F, 50 µm multimode (OM4) 50 µm MM (OM4) 36
 048TU4-T4790D2048 F, 50 µm multimode (OM4) 50 µm MM (OM4) 48
 060TU4-T4790D2060 F, 50 µm multimode (OM4) 50 µm MM (OM4) 60
 072TU4-T4790D2072 F, 50 µm multimode (OM4) 50 µm MM (OM4) 72
 096TU4-T4790D2096 F, 50 µm multimode (OM4) 50 µm MM (OM4) 96
 144TU4-T4790D20144 F, 50 µm multimode (OM4) 50 µm MM (OM4) 144
 192TU4-T4790D20192 F, 50 µm multimode (OM4) 50 µm MM (OM4) 192
 216TU4-T4790D20216 F, 50 µm multimode (OM4) 50 µm MM (OM4) 216
 288TU4-T4790D20288 F, 50 µm multimode (OM4) 50 µm MM (OM4) 288
  • Product Compare