ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable

ALTOS<sup>®</sup> Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable

Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. These cables also provide high-fiber density within a given cable diameter while allowing flexibility to suit many system configurations.

The single armored construction provides additional crush and rodent protection with a high-strength ripcord under the armor for easy stripping. Gel-free means the cables are fully waterblocked using craft-friendly, water-swellable materials which make cable access simple and require no clean up. The flexible, craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. These cables have a medium density polyethylene jacket that is rugged, durable and easy to strip.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 006EUC-T4100D206 F, Single-mode (OS2) Single-mode (OS2) 6
 006JUC-T4101D206 F, ClearCurve® LBL, Single-mode (OS2) Single-mode (OS2) 6
 012EUC-T4100D2012 F, Single-mode (OS2) Single-mode (OS2) 12
 024EUC-T4100D2024 F, Single-mode (OS2) Single-mode (OS2) 24
 036EUC-T4100D2036 F, Single-mode (OS2) Single-mode (OS2) 36
 048EUC-T4100D2048 F, Single-mode (OS2) Single-mode (OS2) 48
 060EUC-T4100D2060 F, Single-mode (OS2) Single-mode (OS2) 60
 072EUC-T4100D2072 F, Single-mode (OS2) Single-mode (OS2) 72
 096EUC-T4100D2096 F, Single-mode (OS2) Single-mode (OS2) 96
 144EUC-T4100D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EUC-T4100D20192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EUC-T4100D20216 F, Single-mode (OS2) Single-mode (OS2) 216
 288EUC-T4100D20288 F, Single-mode (OS2) Single-mode (OS2) 288
 006EUC-T4101D206 F, Single-mode (OS2) Single-mode (OS2) 6
 012EUC-T4101D2012 F, Single-mode (OS2) Single-mode (OS2) 12
 024EUC-T4101D2024 F, Single-mode (OS2) Single-mode (OS2) 24
 036EUC-T4101D2036 F, Single-mode (OS2) Single-mode (OS2) 36
 048EUC-T4101D2048 F, Single-mode (OS2) Single-mode (OS2) 48
 060EUC-T4101D2060 F, Single-mode (OS2) Single-mode (OS2) 60
 072EUC-T4101D2072 F, Single-mode (OS2) Single-mode (OS2) 72
 096EUC-T4101D2096 F, Single-mode (OS2) Single-mode (OS2) 96
 144EUC-T4101D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 144LUC-T4122D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EUC-T4101D20192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EUC-T4101D20216 F, Single-mode (OS2) Single-mode (OS2) 216
 288EUC-T4101D20288 F, Single-mode (OS2) Single-mode (OS2) 288
 360ZUC-T4122D20360 F, SMF-28® Ultra fiber, Single-mode (OS2) Single-mode (OS2) 360
 432ZUC-T4122D20432 F, SMF-28® Ultra fiber, Single-mode (OS2) Single-mode (OS2) 432
 006KUC-T4130D206 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 6
 012KUC-T4130D2012 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 12
 024KUC-T4130D2024 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 24
 036KUC-T4130D2036 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 36
 048KUC-T4130D2048 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 48
 060KUC-T4130D2060 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 60
 072KUC-T4130D2072 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 72
 096KUC-T4130D2096 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 96
 144KUC-T4130D20144 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 144
 192KUC-T4130D20192 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 192
 216KUC-T4130D20216 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 216
 288KUC-T4130D20288 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 288
 006TUC-T4131D206 F, 50 µm multimode (OM2) 50 µm MM (OM2) 6
 012TUC-T4131D2012 F, 50 µm multimode (OM2) 50 µm MM (OM2) 12
 024TUC-T4131D2024 F, 50 µm multimode (OM2) 50 µm MM (OM2) 24
 036TUC-T4131D2036 F, 50 µm multimode (OM2) 50 µm MM (OM2) 36
 048TUC-T4131D2048 F, 50 µm multimode (OM2) 50 µm MM (OM2) 48
 060TUC-T4131D2060 F, 50 µm multimode (OM2) 50 µm MM (OM2) 60
 072TUC-T4131D2072 F, 50 µm multimode (OM2) 50 µm MM (OM2) 72
 096TUC-T4131D2096 F, 50 µm multimode (OM2) 50 µm MM (OM2) 96
 144TUC-T4131D20144 F, 50 µm multimode (OM2) 50 µm MM (OM2) 144
 192TUC-T4131D20192 F, 50 µm multimode (OM2) 50 µm MM (OM2) 192
 216TUC-T4131D20216 F, 50 µm multimode (OM2) 50 µm MM (OM2) 216
 288TUC-T4131D20288 F, 50 µm multimode (OM2) 50 µm MM (OM2) 288
 006TUC-T4180D206 F, 50 µm multimode (OM3) 50 µm MM (OM3) 6
 012TUC-T4180D2012 F, 50 µm multimode (OM3) 50 µm MM (OM3) 12
 024TUC-T4180D2024 F, 50 µm multimode (OM3) 50 µm MM (OM3) 24
 036TUC-T4180D2036 F, 50 µm multimode (OM3) 50 µm MM (OM3) 36
 048TUC-T4180D2048 F, 50 µm multimode (OM3) 50 µm MM (OM3) 48
 060TUC-T4180D2060 F, 50 µm multimode (OM3) 50 µm MM (OM3) 60
 072TUC-T4180D2072 F, 50 µm multimode (OM3) 50 µm MM (OM3) 72
 096TUC-T4180D2096 F, 50 µm multimode (OM3) 50 µm MM (OM3) 96
 144TUC-T4180D20144 F, 50 µm multimode (OM3) 50 µm MM (OM3) 144
 192TUC-T4180D20192 F, 50 µm multimode (OM3) 50 µm MM (OM3) 192
 216TUC-T4180D20216 F, 50 µm multimode (OM3) 50 µm MM (OM3) 216
 288TUC-T4180D20288 F, 50 µm multimode (OM3) 50 µm MM (OM3) 288
 006TUC-T4190D206 F, 50 µm multimode (OM4) 50 µm MM (OM4) 6
 012TUC-T4190D2012 F, 50 µm multimode (OM4) 50 µm MM (OM4) 12
 024TUC-T4190D2024 F, 50 µm multimode (OM4) 50 µm MM (OM4) 24
 036TUC-T4190D2036 F, 50 µm multimode (OM4) 50 µm MM (OM4) 36
 048TUC-T4190D2048 F, 50 µm multimode (OM4) 50 µm MM (OM4) 48
 060TUC-T4190D2060 F, 50 µm multimode (OM4) 50 µm MM (OM4) 60
 072TUC-T4190D2072 F, 50 µm multimode (OM4) 50 µm MM (OM4) 72
 096TUC-T4190D2096 F, 50 µm multimode (OM4) 50 µm MM (OM4) 96
 144TUC-T4190D20144 F, 50 µm multimode (OM4) 50 µm MM (OM4) 144
 192TUC-T4190D20192 F, 50 µm multimode (OM4) 50 µm MM (OM4) 192
 216TUC-T4190D20216 F, 50 µm multimode (OM4) 50 µm MM (OM4) 216
 288TUC-T4190D20288 F, 50 µm multimode (OM4) 50 µm MM (OM4) 288
 048TUC-T4191D2048 F, 50 µm multimode (OM4) 50 µm MM (OM4) 48
 072TUC-T4191D2072 F, 50 µm multimode (OM4) 50 µm MM (OM4) 72
 096TUC-T4191D2096 F, 50 µm multimode (OM4) 50 µm MM (OM4) 96
  • Product Compare