ALTOS® Loose Tube, Gel-Free, Double-Jacket Cable

ALTOS<sup>®</sup> Loose Tube, Gel-Free, Double-Jacket Cable

ALTOS® Loose Tube, Gel-Free, Double-Jacket Cable

Corning ALTOS® gel-free double-jacket, dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 012TUE-T4131D2012 F, 50 µm multimode (OM2) 50 µm MM (OM2) 12
 006EUE-T4101D206 F, Single-mode (OS2) Single-mode (OS2) 6
 024TUE-T4131D2024 F, 50 µm multimode (OM2) 50 µm MM (OM2) 24
 036TUE-T4131D2036 F, 50 µm multimode (OM2) 50 µm MM (OM2) 36
 048TUE-T4131D2048 F, 50 µm multimode (OM2) 50 µm MM (OM2) 48
 060TUE-T4131D2060 F, 50 µm multimode (OM2) 50 µm MM (OM2) 60
 072TUE-T4131D2072 F, 50 µm multimode (OM2) 50 µm MM (OM2) 72
 096TUE-T4131D2096 F, 50 µm multimode (OM2) 50 µm MM (OM2) 96
 144TUE-T4131D20144 F, 50 µm multimode (OM2) 50 µm MM (OM2) 144
 192TUE-T4131D20192 F, 50 µm multimode (OM2) 50 µm MM (OM2) 192
 216TUE-T4131D20216 F, 50 µm multimode (OM2) 50 µm MM (OM2) 216
 288TUE-T4131D20288 F, 50 µm multimode (OM2) 50 µm MM (OM2) 288
 012KUE-T4130D2012 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 12
 024KUE-T4130D2024 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 24
 036KUE-T4130D2036 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 36
 048KUE-T4130D2048 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 48
 060KUE-T4130D2060 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 60
 072KUE-T4130D2072 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 72
 096KUE-T4130D2096 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 96
 144KUE-T4130D20144 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 144
 192KUE-T4130D20192 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 192
 216KUE-T4130D20216 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 216
 288KUE-T4130D20288 F, 62.5 µm multimode (OM1) 62.5 µm MM (OM1) 288
 012EUE-T4101D2012 F, Single-mode (OS2) Single-mode (OS2) 12
 024EUE-T4101D2024 F, Single-mode (OS2) Single-mode (OS2) 24
 036EUE-T4101D2036 F, Single-mode (OS2) Single-mode (OS2) 36
 048EUE-T4101D2048 F, Single-mode (OS2) Single-mode (OS2) 48
 060EUE-T4101D2060 F, Single-mode (OS2) Single-mode (OS2) 60
 072EUE-T4101D2072 F, Single-mode (OS2) Single-mode (OS2) 72
 096EUE-T4101D2096 F, Single-mode (OS2) Single-mode (OS2) 96
 144EUE-T4101D20144 F, Single-mode (OS2) Single-mode (OS2) 144
 192EUE-T4101D20192 F, Single-mode (OS2) Single-mode (OS2) 192
 216EUE-T4101D20216 F, Single-mode (OS2) Single-mode (OS2) 216
 288EUE-T4101D20288 F, Single-mode (OS2) Single-mode (OS2) 288
  • Product Compare