FREEDM® UltraRibbon™ Gel-Free Cable, Riser

FREEDM<sup>®</sup> UltraRibbon™ Gel-Free Cable, Riser

FREEDM® UltraRibbon™ Gel-Free Cable, Riser

Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV-resistant, flame-retardant jacket allows this cable to be installed outdoors or in indoor general purpose horizontal and riser applications. FREEDM UltraRibbon riser cables employ a single buffer tube containing a stack of 24- and 36-fiber ribbons that are easily separated by hand into two or three 12-fiber ribbons respectively. This cable is also available with interlocking armor for additional mechanical durability.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 288TVF-14180D20288 F, 50 µm multimode (OM3) 50 µm MM (OM3) 288
 360TVF-14180D20360 F, 50 µm multimode (OM3) 50 µm MM (OM3) 360
 432TVF-14180D20432 F, 50 µm multimode (OM3) 50 µm MM (OM3) 432
 288TVF-14190D20288 F, 50 µm multimode (OM4) 50 µm MM (OM4) 288
 360TVF-14190D20360 F, 50 µm multimode (OM4) 50 µm MM (OM4) 360
 432TVF-14190D20432 F, 50 µm multimode (OM4) 50 µm MM (OM4) 432
 288TVF-14191D20288 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 288
 360TVF-14191D20360 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 360
 432TVF-14191D20432 F, 50 µm multimode, extended 10G distance (OM4) 50 µm MM (OM4+) 432
 288EVF-14101D20288 F, Single-mode (OS2) Single-mode (OS2) 288
 360EVF-14101D20360 F, Single-mode (OS2) Single-mode (OS2) 360
 432EVF-14101D20432 F, Single-mode (OS2) Single-mode (OS2) 432
 288ZVF-14101D20288 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 288
 360ZVF-14101D20360 F,SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 360
 432ZVF-14101D20432 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 432
 864ZVF-14101D20864 F, SMF-28® Ultra fiber, Single-mode (OS2) SMF-28® Ultra fiber 864
  • Product Compare