MIC® Tight-Buffered Cable, Riser

MIC<sup>®</sup> Tight-Buffered Cable, Riser

MIC® Tight-Buffered Cable, Riser

Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are surrounded by dielectric strength members and protected by a flame-retardant outer jacket.

The all-dielectric cable construction requires no grounding or bonding, making these cables ideal for routing inside buildings including riser shafts, to the telecommunications rooms and workstations. The MIC Riser Cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and the ICEA S-83-596 test criteria. They are OFNR and FT-4 listed for riser and general-purpose use.

This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

  • Product Compare