MiniXtend® Cable with Binderless* FastAccess® Technology

MiniXtend<sup>®</sup> Cable with Binderless* FastAccess<sup>®</sup> Technology

MiniXtend® Cable with Binderless* FastAccess® Technology

Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access time up to 70 percent while lowering risk of cable and fiber damage. The MiniXtend Cable design reduces the cable diameter by up to 50 percent (versus traditional loose tube cables) which improves fiber density for duct applications and also enables new applications which can reduce total install cost by up to 60 percent. This cable also features Corning SMF-28® Ultra single-mode fiber which combines industry-leading attenuation and improved macrobend performance in one fiber. SMF-28 Ultra fiber is ITU-T Recommendation G.652.D compliant and also exceeds the requirements of the ITU-T Recommendation G.657.A1 standard.

* Corning’s patented Binderless* FastAccess® Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 012ZM4-T4F22A2012 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 12
 012ZM4-T3F22A2012 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 12
 024ZM4-T4F22A2024 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 24
 024ZM4-T3F22A2024 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 24
 036ZM4-T4F22A2036 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 36
 036ZM4-T3F22A2036 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 36
 048ZM4-T4F22A2048 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 48
 048ZM4-T3F22A2048 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 48
 072ZM4-T4F22A2072 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 72
 072ZM4-T3F22A2072 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 72
 096ZM4-T4F22A2096 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 96
 096ZM4-T3F22A2096 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 96
 144ZM4-T4F22A20144 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 144
 144ZM4-T3F22A20144 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra fiber 144
  • Product Compare