MiniXtend® HD Cable

MiniXtend<sup>®</sup> HD Cable

MiniXtend® HD Cable

Corning® MiniXtend® HD cables are high-density micro cables that are up to 60 percent smaller and up to 70 percent lighter than standard loose tube cables and up to 20 percent smaller than standard micro cables. MiniXtend HD cables have and SZ-stranded loose tube construction and provide high fiber counts in limited duct space in long-haul, metro and access networks.

With a dual-layer tube design and a low-friction PE sheath, MiniXtend HD cables are optimized for blowing into microducts. Both the buffer tubes and the fibers contained within are color-coded for quick and easy identification. MiniXtend HD cables feature Corning® SMF-28® Ultra 200 single-mode fiber (ITU-T G.652.D and ITU-T G.657.A1): the industry's first 200 micron fiber with a 9.2 micron Mode-Field Diameter (MFD).

Swipe left and right to view the table
Part Number Product Details Fiber Category Fiber Count  
 288ZH4-Y4140A20288 F, SMF-28® Ultra, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra 200 Optical Fiber 288
 144ZH4-Y4140A20144 F, SMF-28® Ultra, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra 200 Optical Fiber 144
 216ZH4-Y4140A20216 F, SMF-28® Ultra, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra 200 Optical Fiber 216
 192ZH4-Y4140A20192 F, SMF-28® Ultra, Single-mode (G.652.D/G.657.A1) SMF-28® Ultra 200 Optical Fiber 192
  • Product Compare