UniCam® High-​Performance Installation Tool, With Integrated CTS (Continuity Test Set)

UniCam® High-​Performance Installation Tool, With Integrated CTS (Continuity Test Set)

Part Number: TL-UCP

UniCam® High-Performance Connector installation tool with Integrated CTS (Continuity Test Set).

Swipe left and right to view the table
Part Number TL-UCP
Product Description UniCam® High-performance Connector Installation Tool with integrated continuity test set (CTS)
Technology No-Epoxy/No-Polish
Product Type Connector Tools and Tool Kits
Weight 0.41 kg (0.9 lb)
Units per Delivery 1/1
EAN Code 4042673256977
Swipe left and right to view the table
General Specifications
Technology No-Epoxy/No-Polish
Product Type Connector Tools and Tool Kits
Swipe left and right to view the table
Mechanical Characteristics
Weight 0.41 kg (0.9 lb)
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Swipe left and right to view the table
Shipping Information
Units per Delivery 1/1
Package Contents Installation tool, VFL adapter for LC
Swipe left and right to view the table
Product Specifications
  File Type Title

Fiber Optic Cleaning Sticks, 1.25 mm connectors

  • Part Number: CLEAN-STICKS-125
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.

Fiber Optic Cleaning Sticks, 2.5 mm connectors

  • Part Number: CLEAN-STICKS-250
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.
  • Product Compare