not implemented yet
image

Screw Terminal Line Modules, Auxiliary Subscriber Bridge and Bunching Block, screw terminals

Part Number: ULM-AUX-USU1

The Corning screw terminal universal line module (ULM) is a universal subscriber bridge that is compatible with all industry-standard network interface devices (NIDs). The modular design allows the protector to separate itself from the subscriber module for mounting inside any NID application. The screw terminal ULM combines robust binding posts with an integrated TandAction™ hybrid station protector for maximum, heavy-duty protection and termination in one compact unit.The integrated module features up to eight inside wire (IW) pair capacity for high-pair-count applications and the integrated RJ-11 test jack provides quick customer test access for onsite testing and troubleshooting. Additional line module expansions are easily accommodated through an instant snap-in ground feature, which takes only seconds to complete in UNI™ series and NI series NIDs. The factory-connected line module and protector unit improves installation accuracy by preterminating tip/ring connections between line module and protector. With its universal features, the ULM also simplifies purchasing and inventory management functions by reducing inventory complexity and standardizing on one common platform.

Part Number ULM-AUX-USU1
Product Description Auxiliary Subscriber Bridge and Bunching Block, screw terminals, adapter for mounting inside a CAC 7600-type NID

Features And Benefits

  • Universal Line Module is compatible with all industry-standard NIDs
    Minimizes installation time and reduces inventory complexity
  • Instant snap-in line module
    Allows quick and easy line module expansions
  • Eight inside wire (IW) pair complexity
    Accommodates high-pair-count applications
  • Integrated RJ-11 test jack
    Provides quick access for on-site testing and troubleshooting

General Specifications

Product Type Network Interface Devices (NIDs)

Standards

C-UL-US Listed

Mechanical Characteristics

Dimensions (HxWxD) 2.55 in x 1.83 in x 1 in (6.48 cm x 4.66 cm x 2.54 cm)
Weight 0.1 lb (0.05 kg)

Shipping Information

Quantity 100
Dimensions (HxWxD) 14.13 in x 9.88 in x 5.13 in (35.89 cm x 25.1 cm x 13.03 cm )
Packing Weight 9.9 lb (4.5 kg )
Units per Delivery 100/1

Did you find what you were looking for?

Please provide us with some feedback on this page.