EDGE8™ Adapter Panels, MTP®, 32F, RPS, 4 port panel with 4 black adapters

EDGE8™ Adapter Panels, MTP®, 32F, RPS, 4 port panel with 4 black adapters

Part Number: EDGE8-CP32-V1

EDGE8 40G patch cords allow for the seamless migration to higher data rates.

Swipe left and right to view the table
Part Number EDGE8-CP32-V1
Product Description EDGE8™ Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 black adapters
Product Type Panels
Fiber Category SM (OS2)
Units per Delivery 1/1
EAN Code 4056418139708
Features And Benefits
  • Installation
    Can be installed or removed from the front or rear of a housing
  • Key identifiers
    Gray color for easy identification as a Base-8 component
  • Network upgrades
    Facilitate in easy-open containers
  • 32-fiber Panel
    Provide MTP connection points between trunks and harness or extender trunks
  • 12 color-coded mechanical key positions
    Prevents mismatch of networks
  • Keyed and non-keyed connectors and adapters
    Provide security in network panel
  • Adapter options
    Adapters are colored to provide network segmentation
  • 32F Panel
    Provide MTP connection points between trunks and
    harnesses or extender trunks
Swipe left and right to view the table
General Specifications
Application Data Center
Product Type Panels
Fiber Category SM (OS2)
Swipe left and right to view the table
Design - Hardware
Adapter Color Back Black
Adapter Color Front Black
Adapter Type Back MTP®
Number of MTP Ports 4
Fiber Count 32
Swipe left and right to view the table
Mechanical Characteristics
Dimensions (W x D x H) 60.9 mm x 125.9 mm x 11.8 mm (2.4 in x 4.96 in x 0.46 in)
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Swipe left and right to view the table
Shipping Information
Packing dimensions (L x W x H) 178 mm x 121 mm x 19 mm (7.0 in x 4.75 in x 0.75 in )
Shipping Weight 0.2 kg (0.4 lb )
Units per Delivery 1/1
Swipe left and right to view the table
Product Family Specifications
  File Type Title
Swipe left and right to view the table
Product Specifications
  File Type Title
Swipe left and right to view the table
Application Engineering Notes (AE Notes)
  File Type Title
Swipe left and right to view the table
Swipe left and right to view the table
Swipe left and right to view the table
Standard Recommended Procedures (SRPs)
  File Type Title
Swipe left and right to view the table
  • Product Compare