Uniboot Jumper in a box, 50 µm multimode (OM4), 8 m, pack of 50

Uniboot Jumper in a box, 50 µm multimode (OM4), 8 m, pack of 50

Part Number: 7979-OM4-B50-08M

Jumper in a box is an innovative packaging solution designed to fulfill your needs of organization, convenience, and efficiency. It includes a self-tracking inventory system and bold, color-coded part identification at a glance. Jumpers are available in a wide range of configurations (see below for full details).

Learn how it can save valuable time, space, and money by contacting your local distributor.

Swipe left and right to view the table
Part Number 7979-OM4-B50-08M
Product Description Uniboot Jumper in a box, LC to LC, pack of 50, DFX250 riser-rated cable, 50 µm multimode (OM4), 8 m
Application Data Center LAN/SAN, Enterprise Networks
Fiber Category 50 µm MM (OM4)
Length 8 m
Units per Delivery 50/1
EAN Code 4056418138404
Features And Benefits
  • Bags that are connected with individual jumpers in an easy payout
    Easy inventory management and inventory control
  • Compact box design that fits the same profile as copper cable boxes
    Fits along side standard copper cable payout boxes, easy to store on shelves
  • Easy to identify box labeling of jumper type/QR code
    Quick visual identification makes it easy to find the correct jumper very quickly, type and length
  • Identifier that lets customer know it is time to reorder
    Helps control inventory and reduces risk of running out of product
  • Reduced individual jumper packaging
    Less waste and less time to unpackage
  • Sequential number of each jumper in the payout box
    Helps control inventory
  • Re-sealable individual bags
    Can re-package and keep new LC uniboots safe even after the bag is opened and separated from the reel of bags and the box
Swipe left and right to view the table
General Specifications
Application Data Center LAN/SAN, Enterprise Networks
Cable Type DFX 250
Flame Rating Riser (OFNR)
Cable Assembly Type Two Fiber
Fiber Category 50 µm MM (OM4)
Swipe left and right to view the table
Design - Connector A
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Material Composite
Housing Color Black
Boot Color Aqua
Swipe left and right to view the table
Design - Connector B
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Material Composite
Housing Color Black
Boot Color Aqua
Swipe left and right to view the table
Cable Design
Fiber Count 2
Outer Jacket Color Aqua
Outer Diameter 2 mm
Outer Jacket Material Flame-retardant
Minimum Bend Radius 10 mm
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Swipe left and right to view the table
Shipping Information
Units per Delivery 50/1
Packing Type Cardboard box
Swipe left and right to view the table
Ordering Information
Length 8 m
Swipe left and right to view the table
Product Family Specifications
  File Type Title
Swipe left and right to view the table
Product Specifications
  File Type Title
Swipe left and right to view the table
Generic Specifications
  File Type Title
Swipe left and right to view the table
  • Product Compare