not implemented yet
image

Fiber Optic Jumper, 12 F, SC Duplex to MTP® (non-pinned), Ribbon Interconnect Cable, Plenum, 62.5 µm multimode (OM1), 10 m

Part Number: 576912KJ840010M

Multifiber cable assemblies are offered with a variety of cable and connector combinations. Options include LC, SC, FC, ST, MT-RJ and MTP® connectors. RoHs compliant indoor, outdoor (loose tube), indoor/outdoor and ribbon cables are available.

Additional detailed furcation images are available in the Cable Assembly Family Specification Sheet.

Many of our fiber optic cable assemblies are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet, or contact Customer Care at 1-800-743-2675.

Part Number 576912KJ840010M
Product Description Fiber Optic Jumper, 12 F, SC Duplex to MTP® (non-pinned), Ribbon Interconnect Cable, Plenum, 62.5 µm multimode (OM1), 10 m
Application Plenum, Indoor Horizontal, General Purpose Horizontal, General Building Applications
Fiber category 62.5 µm MM (OM1)
Length 10 m (32.8 ft)
Units per Delivery 1/1

Features And Benefits

  • Flame-retardant jacket Rugged and durable
  • Superior Performance Testing Every termination is tested to ensure the highest in network performance
  • State-Of-The-Art Manufacturing Processes Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
  • Corning advantage Integrated developer and manufacturer of cable, connectors and fiber to ensure overall cable assembly performance

General Specifications

Application Plenum, Indoor Horizontal, General Purpose Horizontal, General Building Applications
Cable Type Ribbon
Flame Rating Plenum (OFNP)
Cable Assembly Type Multifiber
Fiber category 62.5 µm MM (OM1)

Design - Connector A

Connector Type SC
Ferrule Material Ceramic
Housing Material Composite
Housing Color Beige
Boot Color Black

Optical Specifications - Connector A

Insertion Loss, Typical 0.35 dB

Design - Connector B

Connector Type MTP® (non-pinned)
Ferrule Material Ceramic
Housing Material Composite
Housing Color Beige
Boot Color Black

Optical Specifications - Connector B

Insertion Loss, Typical 0.5 dB

Cable Design

Fiber Count 12
Outer Jacket Color Orange

Mechanical Characteristics Cable

Nominal Outer Diameter 4.4 mm x2.4 mm (0.17 in x0.09 in)

Furcation - Connector A

Leg Diameter 2.9 mm

Furcation - Connector B

Leg Diameter 2.9 mm

Chemical Characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Units per Delivery 1/1

Ordering Information

Length 10 m (32.8 ft)

Product Family Specifications

  File Type Title
Cable Assemblies

Product Specifications

  File Type Title
Fiber Optic Jumper, 12 F, SC Duplex to MTP® (non-pinned), Ribbon Interconnect Cable, Plenum

62.5 µm multimode (OM1), 10 m

Did you find what you were looking for?

Please provide us with some feedback on this page.