not implemented yet
image
image

UniCam® Connector, ST® Compatible, Single-mode (OS2)

Part Number: 95-200-51

Corning UniCam® high-performance connectors offer best-in-class optical performance in a fast, easy field-termination solution. These high-precision zirconia ceramic ferrule connectors assured exceptional insertion loss – 0.1 dB typical/0.5 dB maximum per connector pair for multimode, 0.2 dB typical/0.5 dB maximum per connector pair for single-mode. Installation of an LC, SC or ST® compatible connector can be accomplished in about 50 seconds to one minute with the UniCam high-performance tool kit.

The lightweight, hand-held installation tool and high-performance precision cleaver virtually eliminate human variability during installation, ensuring terminations are right the first time, every time. This kit was designed with consideration for network installers, from the cleaver, with its intuitive, hand-held precision design and dual-clamp precision hold, to the installation tool, with its immediate go/no-go feedback signal indicating proper mating of the field fiber to the fiber stub. Installation is as easy as strip, clean, cleave, cam and crimp, with exceptional optical performance assured. Every UniCam® connector is assured to meet the published specification at the time of installation or Corning will replace it.

Part Number 95-200-51
Product Description UniCam® High-Performance Connector, ST® Compatible, Single-mode (OS2), ceramic ferrule, logo, single pack, amber housing, blue boot
Product Type Field-Installable Connectors
Keyed No
Fiber Category Single-mode (OS2)
Units per Delivery 1/1
EAN Code 4042673619475

Features And Benefits

  • Performance guaranteed
    100 percent yield guarantee
  • Broad operating temperature (-40° to +75°C)
    Utility and flexibility
  • Factory-polished end face
    Consistent optical performance
  • Fast termination and no consumables
    Low installation cost
  • Minimum insertion loss
    Optimum optical performance

Standards

Approval and Listings Passed EIA/TIA 568-B.3
Intermateability Connectors are FOCIS compliant with TIA/EIA 604-2 and IEC61754-2

General Specifications

Product Type Field-Installable Connectors
Technology No-Epoxy/No-Polish
Keyed No
Corning Logo Yes
Packaging Single Pack
Fiber Category Single-mode (OS2)

Temperature Range

Operation -40 °C to 75 °C exceeding EIA/TIA 568-B.3 (-40 °F to 167 °F exceeding EIA/TIA 568-B.3)

Design - Connector

Connector Type ST® Compatible
Ferrule Ceramic
Housing Material Composite
Housing Color Amber
Boot Color Blue

Mechanical Specifications - Connector

Durability ≤ 0.2 dB change by 500 rematings, FOTP-21
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 44 N, change ≤ 0.2 dB, FOTP-6 (11 lb, change ≤ 0.2 dB, FOTP-6)
Tensile Strength 900 µm Cable 4.9 N, change ≤ 0.2 dB, FOTP-6 (1.1 lb, change ≤ 0.2 dB, FOTP-6)

Optical Specifications - Connector

Insertion Loss, Typical 0.2 dB
Insertion Loss, Maximum 0.5 dB
Reflectance ≤ -55 dB
Polish UPC

Chemical Characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Units per Delivery 1/1
Package Contents Connector, crimp band, boot (900 µm), boot (3.0 mm)

Fiber Optic Cleaning Fluid, Fiber cleaning

Part Number: FCC-CLEANER-FIBER Units per Delivery: 1/1

Fiber Optic Cleaning Wipes, 90 Wipes per pack

Part Number: FCC-WIPES Units per Delivery: 90/1

Cleaver Blade, FBC-014, FBC-015 and FBC-016

Part Number: FBC-14-15-16-BLADE Units per Delivery: 1/1
Replacement diamond blade for FBC-007, FBC-009, FBC-014, FBC-015 and FBC-016. Contains all necessary tools for removal and installation.

UniCam® High-Performance Installation Tool, With Integrated CTS (Continuity Test Set)

Part Number: TL-UCP Units per Delivery: 1/1
UniCam® High-Performance Connector installation tool with Integrated CTS (Continuity Test Set).

UniCam® High-Performance Installation Tool, Basic Installation Tool

Part Number: TL-UC01 Units per Delivery: 1/1
UniCam® High-Performance Connector installation tool with Integrated CTS (Continuity Test Set).

UniCam® Connector High-Performance Installation Tool Kit, High-Performance, LC, SC and ST® Compatible

Part Number: TKT-UNICAM-PFC Units per Delivery: 1/1
Corning UniCam® High-Performance Connectors offer best-in-class optical performance in a fast, easy field-termination solution. These high-precision ceramic ferrule connectors guarantee exceptional insertion loss - 0.1 dB typical/0.5 dB maximum per connector pair for multimode...

UniCam® Connector Standard-Performance Installation Tool Kit, Basic, LC, SC, ST® Compatible

Part Number: TKT-UNICAM Units per Delivery: 1/1
The standard UniCam® connector installation tool kit (TKT-UNICAM) is a basic installation tool kit used to terminate all UniCam connector styles (SC, LC and ST compatible connectors). UniCam high-performance multimode connectors (SC, LC and ST compatible) can achieve their opt...

CTS Adapter for the UniCam® Connector Basic Tool Kit, SC Connectors

Part Number: TER-CTS-SC Units per Delivery: 1/1
CTS Adapter for UniCam Connectors

Did you find what you were looking for?

Please provide us with some feedback on this page.