OptiSnap® Field-​Installable Connector Tool Kit, with Angled Cleaver

OptiSnap® Field-​Installable Connector Tool Kit, with Angled Cleaver

Part Number: TKT-OPTISNAP-CA

With proven field-installable connector technology, fiber terminations using the OptiSnap® connector system are fast, easy and reliable. Corning high-precision mechanical splice technology enables fiber optic networks to be installed quickly and cost effectively.

The Corning go/no-go feedback signal allows the installer to verify that the installation is performed right the first time, every time. Insert the fiber, activate the cam and watch the pass/fail light illuminate, instilling confidence in every connector installed.

The factory-polished ceramic ferrule provides superior quality for end-face geometry. The single-mode OptiSnap® Connector is available in an ultra physical contact (UPC) polish or an angled physical contact (APC) polish, offering you a higher grade of performance for your field terminations. With fast installation time and low insertion loss, the OptiSnap Connector system provides a good alternative to fusion splicing. Installation is as easy as strip, clean, cleave, cam and crimp.

Swipe left and right to view the table
Part Number TKT-OPTISNAP-CA
Product Description OptiSnap® Connector Installation Tool Kit with angled cleaver includes installation tool, all required fiber preparation and cleaning supplies in a green case
Compatibility LC, SC and ST® Compatible
Weight 2.5 kg (5.5 lb)
Units per Delivery 1/1
Features And Benefits
  • No-epoxy/no-polish or other consumables required
    Quick and easy installation, less than one minute per connector on average
  • Reliable, proven mechanical splice technology
    Over 40 million connectors deployed in various applications
  • No need for electrical power for ovens or lights
    Reduces complexity
  • Minimal setup and teardown time
    Allows installers to get in and out of installation sites quickly; no work surface needed
  • Fastest termination, highest installation yields and no consumables
    Lowest installation costs
  • Go/no-go feedback technology
    Immediate indication of successful termination
  • Convenient carrying case
    One tool kit for LC, SC and ST® Compatible Connector types UPC and APC
Swipe left and right to view the table
General Specifications
Product Type Connector Tools and Tool Kits
Technology No-Epoxy/No-Polish
Compatibility LC, SC and ST® Compatible
Swipe left and right to view the table
Mechanical Characteristics
Dimensions (HxWxD) 25 cm x 35 cm x 9 cm (10 in x 14 in x 3.5 in)
Weight 2.5 kg (5.5 lb)
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2002/95/EG
Swipe left and right to view the table
Shipping Information
Units per Delivery 1/1
Package Contents OptiSnap® Installation Tool, angle-fiber cleaver, VFL adapter in 1.25 mm, crimp tool, gauge card, fiber preparation tools, fiber cleaning tools
Swipe left and right to view the table
Product Specifications
  File Type Title
Swipe left and right to view the table
Additional Information
  File Type Title

OptiSnap® Installation Tool, Installation tool

  • Part Number: TL-OSE
  • Units per Delivery: 1/1
OptiSnap® High-Performance Installation Tool with integrated CTS

OptiSnap® Connector, Angled Cleaver, Angled Cleaver

  • Part Number: FBC-014
  • Units per Delivery: 1/1
Optisnap Tool Kit Accessory

Cleaver Blade, FBC-014, FBC-015 and FBC-016

  • Part Number: FBC-14-15-16-BLADE
  • Units per Delivery: 1/1
Replacement diamond blade for FBC-007, FBC-009, FBC-014, FBC-015 and FBC-016. Contains all necessary tools for removal and installation.

Fiber Optic Cleaning Fluid, Fiber cleaning

  • Part Number: FCC-CLEANER-FIBER
  • Units per Delivery: 1/1
A fast-acting, high-purity fluid engineered for cleaning fibers in preparation for splicing.

Fiber Optic Cleaning Wipes, 90 Wipes per pack

  • Part Number: FCC-WIPES
  • Units per Delivery: 90/1
When dampened with the connector or fiber cleaning fluid, each wipe will provide the convenient "wet-dry" end-face or fiber cleaning which has been shown to deliver improved results.

Fiber Optic Cleaning Sticks, 1.25 mm connectors

  • Part Number: CLEAN-STICKS-125
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.

Fiber Optic Cleaning Sticks, 2.5 mm connectors

  • Part Number: CLEAN-STICKS-250
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.
  • Product Compare