Splice Closure Fiber (SCF), 72 single-fiber splice capacity, 4-in diameter, 18-in dome length, 3 drop ports, without splice trays

Splice Closure Fiber (SCF), 72 single-fiber splice capacity, 4-in diameter, 18-in dome length, 3 drop ports, without splice trays

Part Number: SCF-4C18-01

Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.

Swipe left and right to view the table
Part Number SCF-4C18-01
Product Description Splice Closure Fiber (SCF), 72 single-fiber splice capacity, 4-in diameter, 18-in dome length, 3 drop ports, without splice trays
Weight 2.72 kg (6 lb)
EAN Code 4056418190006
Features And Benefits
  • Sealed butt-style closure
    Environmental protection
  • Aerial, wall, pole, direct
    Variety of applications
  • Split end caps
    Easy installation of uncut cables
  • Modular fiber management system
    Flexibility of configurations
Swipe left and right to view the table
General Specifications
Application Customer premises environments, Carrier Networks, CATV Environments
Mounting Type Pole-mount, Wall-Mountable
Product Type FOH Closures
Swipe left and right to view the table
Standards
Design and Test Criteria Telcordia GR-771 tested
Swipe left and right to view the table
Design - Hardware
Fiber Management Configuration Full slack storage basket - tray stacker
Ground Feed Through Cable Entries 1
Number of Feeder Ports 2 2 / 5 ports: 2 feeder ports and 3 drop ports
Number of Ports 5
SCF Type 4-inch canister, 18 in LID
Splicing Capacity 72
Splice Tray Stacker Configuration 0.2-in tray height (single fiber)
Swipe left and right to view the table
Mechanical Characteristics
Dimensions: Diameter and Length 11.7 cm x 45.7 cm (4.6 in x 18 in)
Outside Diameter with Clamp 18 cm (7.3 in)
Weight 2.72 kg (6 lb)
Swipe left and right to view the table
Shipping Information
Units per Delivery 1/1
Dimensions (HxWxD) 16.2 cm x 16.2 cm x 58.4 cm (6.4 in x 6.4 in x 23 in )
Shipping Weight 3.63 kg (8 lb )
Swipe left and right to view the table
Product Family Specifications
  File Type Title
Swipe left and right to view the table
Product Specifications
  File Type Title
Swipe left and right to view the table
Application Engineering Notes (AE Notes)
  File Type Title
Swipe left and right to view the table

Ground Leads, 20 per pack

  • Part Number: UCN-GNDCBL-20
  • Units per Delivery: 20/1

Ground Bonds, Small (20 pack)

  • Part Number: UCN-GND-S20
  • Units per Delivery: 20/1

Ground Bonds, Small with central member strain-relief (20 pack)

  • Part Number: UCN-GND-SC20
  • Units per Delivery: 20/1

End Cap Kit, End cap, hardware, tape, paste, tool and lube, 4 in

  • Part Number: SCF-KT-ECR4
  • Units per Delivery: 1/1

SCF Aerial Hanging Bracket, SCF Bracket (all sizes)

  • Part Number: BKT-SC-C
  • Units per Delivery: 1/1

Pole/Wall Bracket, 4-in

  • Part Number: SCF-POLE-BKT4
  • Units per Delivery: 1/1

Add-a-Cable Kit, For round drop cable in 4 in end cap (1 pack)

  • Part Number: SCF-KT-4CBL
  • Units per Delivery: 1/1

Multi-Hole Grommet Kit, 2-Hole, for 5 x 10 mm flat cable, 4 inch

  • Part Number: SCF-KT-G42-F
  • Units per Delivery: 1/1
Multi-Hole Grommet Kit for multicable entrace to Corning Enclosures

SCF Splice Trays, 0.2-in, 12 heat-shrink single-fiber splices

  • Part Number: SCF-ST-099
  • Units per Delivery: 1/1
Corning splice trays use proven designs and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with both loose tube and tight-buffered optical cable designs. Their generous size prev...

SCF Splice Trays, 24 heat-shrink single-fiber splices or 4 mass fusion splices

  • Part Number: SCF-ST-126
  • Units per Delivery: 1/1
Corning splice trays use proven designs and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with both loose tube and tight-buffered optical cable designs. Their generous size prev...

SCF-6 Ground Kit, Fits all SCF closures (two per kit)

  • Part Number: SCF-KT-6GND
  • Units per Delivery: 2/1
  • Product Compare