Legend

  1. Ripcord
  2. Dielectric Central Element
  3. Buffer Tube
  4. Water-Swellable Tape
  5. Fiber
  6. Filling Element
  7. Polyethylene (PE) Outer Jacket
More
not implemented yet
image

ALTOS® Loose Tube, Gel-Free Cable, 6 F, Single-mode (OS2)

Zoom Images

Part Number: 006EU4-T4101D20

Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access is simple and no clean up is required. The flexible craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.

Part Number 006EU4-T4101D20
Product Description ALTOS® Loose Tube, Gel-Free Cable, 6 F, Single-mode (OS2)
Fiber Category Single-mode (OS2)
Fiber Count 6
Weight 73 kg/km (49 lb/1000 ft)

Features And Benefits

  • Gel-free waterblocking technology
    Craft-friendly cable preparation
  • Medium-density polyethylene jacket
    Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
  • All-dielectric construction
    Requires no grounding or bonding

General Specifications

Environment Outdoor
Application Aerial, Duct
Cable Type Loose Tube
Product Type Dielectric
Fiber Category Single-mode (OS2)

Standards

Common Installations Outdoor lashed aerial and duct; indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640

Cable Design

Central Element Dielectric
Fiber Count 6
Fiber Coloring Blue, Orange, Green, Brown, Slate, White
Fibers per Tube 6
Number of Tube Positions 6
Number of Active Tubes 1
Buffer Tube Color Coding Blue
Buffer Tube Diameter 2.5 mm ( 0.1 in)
Number of Filling Elements 5
Tape Water-swellable
Number of Ripcords 1
Outer Jacket Material Polyethylene (PE)
Outer Jacket Color Black
Maximum Fibers per Tube 12

Temperature Range

Storage -40 °C to 70 °C (-40 °F to 158 °F )
Installation -30 °C to 70 °C (-22 °F to 158 °F )
Operation -40 °C to 70 °C (-40 °F to 158 °F )

Mechanical Characteristics Cable

Max. Tensile Strength, Short-Term 2700 N (600 lbf)
Max. Tensile Strength, Long-Term 890 N (200 lbf)
Weight 73 kg/km (49 lb/1000 ft)
Nominal Outer Diameter 10.5 mm (0.41 in)
Min. Bend Radius Installation 158 mm (6.2 in)
Min. Bend Radius Operation 105 mm (4.1 in)

Chemical Characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Optical Characteristics (cabled)

Fiber Name SMF-28e+® fiber
Fiber Category G.652.D
Fiber Code E
Performance Option Code 01
Wavelengths 1310 nm / 1383 nm / 1550 nm
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Typical attenuation 0.33 dB/km / 0.33 dB/km / 0.19 dB/km
Typical attenuation values match the attenuation values listed in the optical fiber specifications. See www.corning.com/opticalfiber for Corning optical fiber specifications. Better attenuation performance options are available for some fiber and cable types. Contact Customer Care for additional fiber options.

Did you find what you were looking for?

Please provide us with some feedback on this page.