SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 288 F, 62.5 µm multimode (OM1)

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 288 F, 62.5 µm multimode (OM1)

Part Number: 288KAE-T4A30A20

Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. The cable design can span distances in excess of 500 m (1650 ft) in NESC heavy conditions.

This cable incorporates innovative waterblocking materials, eliminating the need for traditional flooding compound and providing efficient and craft-friendly cable preparation. While the concentric, self-supporting cable design allows easy, one-step installation using standard hardware and installation methods, the SZ-stranded, loose tube design isolates optical fibers from installation and environmental rigors and facilitates mid-span access. The ADSS optical cables are also available with a proprietary track-resistant polyethylene (TRPE) jacket suitable for installation in electric field potentials up to 25 kV.

Legend
  1. Ripcord
  2. Polyethylene (PE) Inner Jacket
  3. Dielectric Central Element
  4. Fiber
  5. Buffer Tube
  6. Water-Swellable Tape
  7. Water-Swellable Tape
  8. Dielectric Strength Members
  9. Polyethylene (PE) Outer Jacket
Swipe left and right to view the table
Part Number 288KAE-T4A30A20
Product Description SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, Span Code A, 288 F, 62.5 µm multimode (OM1)
Fiber Category 62.5 µm MM (OM1)
Fiber Count 288
Weight 449 kg/km (302 lb/1000 ft)
Features And Benefits
  • Loose tube design
    Stable performance and compatibility with all common fiber types
  • Self-supporting
    Easy, one-step installation
  • Track-resistant jacket available
    Suitable for installations up to 25 kV electric field potential
  • Innovative waterblocking cable core
    Provides efficient and craft-friendly cable preparation
Swipe left and right to view the table
General Specifications
Environment Outdoor
Application Self-Supporting
Cable Type Loose Tube
Product Type Self-Supporting
Fiber Category 62.5 µm MM (OM1)
Swipe left and right to view the table
Standards
Approvals and Listings USDA Rural Development Programs
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640
Swipe left and right to view the table
Cable Design
Central Element Dielectric
Fiber Count 288
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12
Number of Tube Positions 24
Number of Active Tubes 24
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Buffer Tube Diameter 2.85 mm ( 0.11 in)
Tape Water-swellable
Buffer Tube Color Coding, Layer 2 Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White*, Red*, Black*, Yellow*, Violet*, Rose*, Aqua*
Tape, Layer 2 Water-swellable
Inner Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Number of Ripcords 3
Outer Jacket Material Polyethylene (PE)
Outer Jacket Color Black
Swipe left and right to view the table
Temperature Range
Storage -40 °C to 75 °C (-40 °F to 167 °F )
Installation -30 °C to 70 °C (-22 °F to 158 °F )
Operation -40 °C to 70 °C (-40 °F to 158 °F )
Swipe left and right to view the table
Mechanical Characteristics Cable
Weight 449 kg/km (302 lb/1000 ft)
Nominal Outer Diameter 24.8 mm (0.98 in)
Min. Bend Radius Installation 372 mm (14.7 in)
Min. Bend Radius Operation 248 mm (9.8 in)
Span Code A
Swipe left and right to view the table
Installation Conditions
305 (1000) 1 16596 (3734) 1.2 18729 (4214) 2.4 20169 (4538) 3.4 25702 (5783)
335 (1100) 1 18258 (4108) 1.2 20471 (4606) 2.5 21982 (4946) 3.4 27827 (6261)
366 (1200) 1 19916 (4481) 1.2 22209 (4997) 2.5 23782 (5351) 3.5 29920 (6732)
396 (1300) 1 21578 (4855) 1.2 23942 (5387) 2.5 25573 (5754) 3.5 31987 (7197)
427 (1400) 1 23236 (5228) 1.2 25667 (5775) 2.5 27356 (6155)
457 (1500) 1 24898 (5602) 1.3 27387 (6162) 2.5 29129 (6554)
488 (1600) 1 26556 (5975) 1.3 29102 (6548) 2.5 30893 (6951)
518 (1700) 1 28213 (6348) 1.3 30818 (6934)
549 (1800) 1 29876 (6722) 1.3 32524 (7318)
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Swipe left and right to view the table
Optical Characteristics (cabled)
Fiber Core Diameter 62.5 µm
Fiber Category OM1
Fiber Code K
Performance Option Code 30
Wavelengths 850 nm / 1300 nm
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / - m
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / - MHz*km
  1. Improved attenuation and bandwidth options available.
  2. Bend-insensitive single-mode fibers available on request.
  3. Contact a Corning Customer Care Representative for additional information.
Swipe left and right to view the table
Product Family Specifications
  File Type Title
Swipe left and right to view the table
Product Specifications
  File Type Title
  • Product Compare