not implemented yet
image

Splice Tray, Heat-shrink Fusion Splices, Wide, 0.4-in, 24 F

Part Number: M67-078

Corning splice trays use proven designs and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with indoor or outdoor splice hardware with both loose tube and tight-buffered optical cable designs.The metal-tray series consists of a rugged aluminum base and cover with crimpable metal tabs for buffer tube strain-relief. Additional strain-relief points are available for securing buffer tubes or pigtails to the trays using cable ties. The black powder coating allows easy fiber identification and additional protection. Designed for use with Corning interconnection hardware and splice closures, these splice trays are an integral part of a complete splicing system.

Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.

Part Number M67-078
Product Description Splice Tray, heat-shrink fusion splices, wide, 0.4-in, 24 F
Splice Tray Type Standard with organizers for heat-shrink fusion splice protectors

Features And Benefits

  • Metal trays powder coated
    Ruggedness and durability
  • Fiber loop retention
    Controls the bend radius
  • Positive holding action
    Maximum splice protection

General Specifications

Application Central Office, CATV environments, Carrier Networks, Enterprise Networks
Product Type Splice Trays
Technology Fusion Splice

Design - Hardware

Splice Protectors Type Heat-shrink
Splice Tray Category 4S
Splice Tray Type Standard with organizers for heat-shrink fusion splice protectors
Splice Tray Capacity Single Fiber 24 Splices

Mechanical Characteristics

Dimensions (L x W x D) 297 mm x 110 mm x 10 mm (11.7 in x 4.3 in x 0.4 in)

Chemical Characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Units per Delivery 1/1
Package Contents Installation Guide; splice tray base with splice holder; splice tray cover

Product Family Specifications

  File Type Title
Splice Trays

Product Specifications

  File Type Title
Splice Tray, Heat-shrink Fusion Splices

Wide, 0.4-in, 24 F

Standard Recommended Procedures (SRPs)

  File Type Title
Closet Splice Housing

Did you find what you were looking for?

Please provide us with some feedback on this page.