Legend

  1. Flame-Retardant Outer Jacket
  2. Interlocking Armor
  3. Flame-Retardant Inner Jacket
  4. Dielectric Strength Members
  5. Dielectric Strength Members
  6. Dielectric Strength Members
  7. Tight-Buffered Fiber
  8. Ripcord
More
not implemented yet
image

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 12 F, 50 µm multimode (OM2)

Zoom Images

Part Number: 012T88-33131-A3

Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed TBII® buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into jacketed subunits and surrounded by a dielectric central member.

The core is protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and over seven times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables.

This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Part Number 012T88-33131-A3
Product Description MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 12 F, 50 µm multimode (OM2)
Fiber Category 50 µm MM (OM2)
Fiber Count 12
Weight 151 kg/km (105 lb/1000 ft)

Features And Benefits

  • Flexible, interlocking armor design Seven times crush protection compared to unarmored cables
  • TBII buffered fibers Easy, consistent stripping
  • Flame-retardant jacket Rugged and durable

General Specifications

Environment Indoor
Application General Purpose Horizontal, Vertical Riser, Plenum
Cable Type Tight-Buffered
Product Type Interlocking armor
Flame Rating Plenum (OFCP)
Fiber Category 50 µm MM (OM2)

Standards

Approval and Listings National Electrical Code® (NEC®) OFCP, CSA FT-6, ICEA S-83-596
Flame Resistance NFPA 262 (for plenum, riser and general building applications)

Cable Design

Central Element Yarn
Fiber Count 12
Tight Buffer Color Blue, Orange, Green
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Tight Buffer Color, Layer 2 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Tensile Strength Elements and/or Armoring - Layer 2 Dielectric strength members
Number of Ripcords 2
Inner Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 3 Interlocking armor
Outer Jacket Material Flame-retardant
Outer Jacket Color Orange

Temperature Range

Storage -40 °C to 70 °C (-40 °F to 158 °F )
Installation 0 °C to 60 °C (32 °F to 140 °F )
Operation 0 °C to 70 °C (32 °F to 158 °F )

Mechanical Characteristics Cable

Nominal Outer Diameter 0.50 in
Nominal Inner Cable Diameter 6.1 mm
Min. Bend Radius Operation 5.0 in
Nominal Inner Cable Diameter 0.24 in
Nominal Outer Diameter 12.6 mm
Weight 151 kg/km (105 lb/1000 ft)
Max. Tensile Strength, Short-Term 440 N (100 lbf)
Max. Tensile Strength, Long-Term 132 N (30 lbf)
Min. Bend Radius Installation 189 mm (7.4 in)
Min. Bend Radius Operation 126 mm

Optical Characteristics (cabled)

Fiber Core Diameter 50 µm
Fiber Category OM2
Fiber Code T
Performance Option Code 31
Wavelengths 850 nm / 1300 nm
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / - m
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / - MHz*km

UniCam® Connector, LC, Organizer Pack, Organizer pack, 50 µm multimode (OM2)

Part Number: 95-050-99-Z Units per Delivery: 25/1
Corning UniCam® high-performance connectors offer best-in-class optical performance in a fast, easy field-termination solution. These high-precision zirconia ceramic ferrule connectors assured exceptional insertion loss – 0.1 dB typical/0.5 dB maximum per connector pair for mu...

UniCam® Connector, LC, 50 µm multimode (OM2)

Part Number: 95-050-99 Units per Delivery: 1/1

UniCam® Connector, SC, 50 µm multimode (OM2)

Part Number: 95-050-41 Units per Delivery: 1/1
Corning UniCam® SC connectors offer optical performance in a fast, easy field-termination solution ideal for fiber-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fiber optic networks to be inst...

UniCam® Connector, ST® Compatible, 50 µm multimode (OM2)

Part Number: 95-050-51 Units per Delivery: 1/1
Corning UniCam® ST connectors offer optical performance in a fast, easy field-termination solution ideal for fibre-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fibre optic networks to be inst...

UniCam® Connector High-Performance Installation Tool Kit, High-Performance, LC, SC and ST® Compatible

Part Number: TKT-UNICAM-PFC Units per Delivery: 1/1
Corning UniCam® High-Performance Connectors offer best-in-class optical performance in a fast, easy field-termination solution. These high-precision ceramic ferrule connectors guarantee exceptional insertion loss - 0.1 dB typical/0.5 dB maximum per connector pair for multimode...

Closet Connector Housing (CCH), one rack unit, holds two CCH connector panels

Part Number: CCH-01U Units per Delivery: 1/1
Closet connector housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. Like other LANscape solutions hardware, the housings accept CCH connector panels. In addition, the housings accept CCH ...

Closet Connector Housing (CCH), two rack units, holds four CCH connector panels

Part Number: CCH-02U Units per Delivery: 1/1
Closet connector housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. Like other LANscape solutions hardware, the housings accept CCH connector panels. In addition, the housings accept CCH ...

Closet Connector Housing (CCH), three rack units, holds six CCH connector panels

Part Number: CCH-03U Units per Delivery: 1/1
Closet connector housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. Like other LANscape solutions hardware, the housings accept CCH connector panels. In addition, the housings accept CCH ...

Closet Connector Housing (CCH), four rack units, holds 12 CCH connector panels

Part Number: CCH-04U Units per Delivery: 1/1
Closet connector housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. Like other LANscape solutions hardware, the housings accept CCH connector panels. In addition, the housings accept CCH ...

Did you find what you were looking for?

Please provide us with some feedback on this page.