UniCam® High-​Performance Installation Tool Kit, High-​Performance, LC, SC and ST® Compatible

UniCam® High-​Performance Installation Tool Kit, High-​Performance, LC, SC and ST® Compatible

Part Number: TKT-UNICAM-PFC

The UniCam® high-performance tool kit (TKT-UNICAM-PFC) is a carefully designed tool kit that virtually eliminates human variability from the installation process. This legacy solution includes a lightweight, hand-held installation tool with an immediate go/no-go feedback signal to provide unmistakable confirmation of a successful termination. The kit’s hand-held high-performance precision cleaver features two heat treated high density stainless steel clamp arms for a precision hold of the field fiber, as well as a diamond blade to achieve a superior cleave. It can be used with multimode or single-mode LC, SC, ST® compatible UniCam connectors (standard- and high-performance) and is required to achieve high-performance specifications for UniCam high-performance single-mode connectors. The tool kit also features a visual based installation guide, video guidance via an included DVD and access to the latest installation videos via QR codes using a smart phone.

The main offering in installation kits is the UniCam® High-Performance Tool Kit (TKT-UNICAM-PFC). This carefully designed tool kit virtually eliminates human variability from the installation process. The TKT-UNICAM-PFC includes a lightweight, hand-held installation tool with an immediate go/no-go feedback signal to provide unmistakable confirmation of a successful termination. The kit’s hand-held high-performance precision cleaver has an integrated fiber scrap bin and a dual-clamp precision hold for the field fiber, as well as a diamond blade to achieve a superior cleave. It can be used with multimode or single-mode LC, SC, ST® Compatible UniCam Connectors (standard- and high-performance) and is required to achieve high-performance specifications for UniCam High-Performance Single-mode Connectors.

Swipe left and right to view the table
Part Number TKT-UNICAM-PFC
Product Description UniCam® high-performance tool kit: includes high-performance installation tool for termination of multimode and single-mode LC, SC and ST® compatible connectors; includes high-performance precision flat cleaver, 1.25 and 2.50 mm VFL ferrule adapters and all required fiber preparation, cleaning tools and materials
Product Type Connector Tools and Toolkits
Compatibility LC, SC and ST® compatible
Weight 3.9 kg (8.6 lb)
Units per Delivery 1/1
EAN Code 4042673619444
Features And Benefits
  • Terminates single-mode and multimode fibers
    Various installation options
  • Convenient carrying case
    Minimizes setup and teardown time
  • Visual feedback signal (TKT-UNICAM-PFC)
    Termination confirmation
  • UniCam® Connector Flat Cleaver (FBC-007)
    Superior cleave performance
Swipe left and right to view the table
General Specifications
Product Type Connector Tools and Toolkits
Technology No-Epoxy/No-Polish
Compatibility LC, SC and ST® compatible
Swipe left and right to view the table
Mechanical Characteristics
Dimensions (HxWxD) 48.26 cm x 35.56 cm x 19.69 cm (19 in x 14 in x 7.75 in)
Weight 3.9 kg (8.6 lb)
Swipe left and right to view the table
Chemical Characteristics
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Swipe left and right to view the table
Shipping Information
Units per Delivery 1/1
Package Contents UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, Crimp Tool, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
Swipe left and right to view the table
Swipe left and right to view the table
Product Specifications
  File Type Title
Swipe left and right to view the table
Standard Recommended Procedures (SRPs)
  File Type Title

UniCam® High-Performance Flat Cleaver, with Diamond Blade and Fiber Handlers

  • Part Number: FBC-007
  • Units per Delivery: 1/1
The High-Performance Precision Flat Cleaver is a handheld, ergonomically designed, precision cleaver enabling easy installation. The cleaver provides consistent cleaves regardless of operator skill level. It uses a dual clamp for precision and a diamond blade for superior clea...

UniCam® High-Performance Flat Cleaver, For UniCam® Connectors only

  • Part Number: HAN-UNI
  • Units per Delivery: 1/1
The High-Performance Precision Flat Cleaver is a handheld, ergonomically designed, precision cleaver enabling easy installation. The cleaver provides consistent cleaves regardless of operator skill level. It uses a dual clamp for precision and a diamond blade for superior clea...

UniCam® High-Performance Flat Cleaver, Tight-buffered fiber and jacketed cable for UniCam® High-Performance flat cleaver FBC-007

  • Part Number: HAN-STANDARD
  • Units per Delivery: 1/1
The High-Performance Precision Flat Cleaver is a handheld, ergonomically designed, precision cleaver enabling easy installation. The cleaver provides consistent cleaves regardless of operator skill level. It uses a dual clamp for precision and a diamond blade for superior clea...

Cable Prep Tools, Cleaning Fluid

  • Part Number: 2104494-01
Corning Cable Prep Tools are included in the TKT-FIBERTECH-PRO kit and the Fusion Splice Tool Kit. These tools are used for preparing fiber optic cables, splice closures and fiber optic hardware.

Crimp Tool, Connector Crimp Tool

  • Part Number: 3201007-01
  • Units per Delivery: 1/1
Crimp band tool for jacketed cable applications. Crimp tool is compatible with SC, LC and ST® compatible connectors for 3 mm, 2 mm and 1.6 mm cable types.

Fiber Optic Cleaning Sticks, 1.25 mm connectors

  • Part Number: CLEAN-STICKS-125
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.

Fiber Optic Cleaning Sticks, 2.5 mm connectors

  • Part Number: CLEAN-STICKS-250
  • Units per Delivery: 10/1
MicroCare cleaning sticks use a fibrous sintered polymer tip that is molded, not hand wound. These cleaning sticks deliver fast and consistent cleaning, even inside alignment sleeves. Compatible with a wide variety of solvents on today's optical market.

Cleaver Blade, FBC-014, FBC-015 and FBC-016

  • Part Number: FBC-14-15-16-BLADE
  • Units per Delivery: 1/1
Replacement diamond blade for FBC-007, FBC-009, FBC-014, FBC-015 and FBC-016. Contains all necessary tools for removal and installation.

Fiber Optic Cleaning Fluid, Fiber cleaning

  • Part Number: FCC-CLEANER-FIBER
  • Units per Delivery: 1/1
A fast-acting, high-purity fluid engineered for cleaning fibers in preparation for splicing.

Fiber Optic Cleaning Wipes, 90 Wipes per pack

  • Part Number: FCC-WIPES
  • Units per Delivery: 90/1
When dampened with the connector or fiber cleaning fluid, each wipe will provide the convenient "wet-dry" end-face or fiber cleaning which has been shown to deliver improved results.

UniCam® High-Performance Installation Tool, With Integrated CTS (Continuity Test Set)

  • Part Number: TL-UCP
  • Units per Delivery: 1/1
UniCam® High-Performance Connector installation tool with Integrated CTS (Continuity Test Set).

VFL Adapter, High-Performance Installation Tool, LC

  • Part Number: VFL-A125
  • Units per Delivery: 1/1

VFL Adapter, High-Performance Installation Tool

  • Part Number: VFL-AKIT
  • Units per Delivery: 1/1

UniCam® High-Performance Flat Cleaver, For UniCam® and OptiSnap® Flat Cleavers

  • Part Number: HAN-TRACK
  • Units per Delivery: 1/1
The High-Performance Precision Flat Cleaver is a handheld, ergonomically designed, precision cleaver enabling easy installation. The cleaver provides consistent cleaves regardless of operator skill level. It uses a dual clamp for precision and a diamond blade for superior clea...

Single-fiber Port Cleaner, 2.5 mm connectors

  • Part Number: CLEANER-PORT-2.5
  • Units per Delivery: 1/1
Corning single-fiber port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end face...

Single-fiber Port Cleaner, 1.25 mm connectors

  • Part Number: CLEANER-PORT-LC
  • Units per Delivery: 1/1
Corning single-fiber port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end face...

High-Performance Tool Case, Case only

  • Part Number: 02-036475-001
  • Units per Delivery: 1/1
  • Product Compare