Plug & Play™ Universal Solutions

Description:

Corning Plug & Play™ universal systems are preterminated optical fiber cabling systems designed to dramatically improve performance for the increasing demand for high speeds in data center LAN/SAN, enterprise building backbone and fiber-to-the-desk applications. Factory-terminated solutions provide improved system performance, ensure component compatibility and yield consistent quality. This value-added system significantly reduces installation time and cost by streamlining the process of deploying an optical networking infrastructure in the premises environment, particularly in data center applications.

High-density cable is used for 12- and 24-fiber trunks to provide high density in low-fiber-count applications and easier routing in patch panels. For 36- to 144-fiber applications, high-density cable provides space savings and convenient fiber deployment.

Features And Benefits
  • Universal wired components
    Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fiber and parallel optic applications
  • Standard and low-loss components
    Provide means of meeting increasingly stringent network performance requirements
  • Corning® ClearCurve® 50 μm optical fiber
    Offers enhanced bend performance, allowing tighter cable routing without negatively impacting system performance
  • 100G ready performance
    Ensures product will meet the requirements of 100G Ethernet applications
  • Maximum skew of 0.75 ns
    Product is assured to work in parallel optic applications for Ethernet, Fiber Channel and InfiniBand

System Data

  • Product Compare